MY LISTS
HUBBELL CANADA
Image of BM150 Metallic Conduit Bushing 1.50 In., BM150
Image of BM150 Metallic Conduit Bushing 1.50 In., BM150

Metallic Conduit Bushing 1.50 In., BM150

Brand: TradeSelect

Catalog ID: BM150

METALLIC CONDUIT BUSHING 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 25

Product details

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM150

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040621

Certifications And Compliance

Industry Standard(s)

cULus Certified

Resources and downloads