MY LISTS
HUBBELL CANADA
Image of BM200 Metallic Conduit Bushing 2.00 In., BM200
Image of BM200 Metallic Conduit Bushing 2.00 In., BM200

Metallic Conduit Bushing 2.00 In., BM200

Brand: TradeSelect

Catalog ID: BM200

METALLIC CONDUIT BUSHING 2.00IN

Trade size: 2" (53), Case Quantity: 10

Product details

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM200

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040638

Certifications And Compliance

Industry Standard(s)

cULus Certified

Resources and downloads