MY LISTS
HUBBELL CANADA
Image of BM350 Metallic Conduit Bushing 3.50 In., BM350
Image of BM350 Metallic Conduit Bushing 3.50 In., BM350

Metallic Conduit Bushing 3.50 In., BM350

Brand: TradeSelect

Catalog ID: BM350

METALLIC CONDUIT BUSHING 3.50IN

Trade size: 3-1/2" (91), Case Quantity: 5

Product details

General

Application

For use on threaded rigid/IMC conduit

Catalog Number

BM350

Material

Iron, Malleable

Type

Metallic Bushing

UPC

626463040669

Certifications And Compliance

Industry Standard(s)

cULus Certified

Resources and downloads