Brand: Hubbell Premise Wiring
Catalog ID: CKTSD
Application
Full Size Cabinet Accessory
Catalog Number
CKTSD
Color
EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material
Steel, Cold Rolled
UPC
662620844251
Cubic Capacity
3295.5 cu.in
Depth
5.2
Height
32.5 in
Thickness
0.0625
Width
19.5 in