MY LISTS
HUBBELL CANADA
Image of SP52A Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown
Image of SP52A Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

Brand: Bryant

Catalog ID: SP52A

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R
  • Brown

Product details

General

Application

Duplex with Light and Alarm

Catalog Number

SP52A

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Series

Specification Grade

Style

Surge Protection Only

Type

Duplex Receptacle

UPC

781786139008

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10