MY LISTS
HUBBELL CANADA
Image of YEV27P1/0X84FX YEV27P1/0X84FX, Copper Compression Pin Adapter, 3/0 AWG Cu
Image of YEV27P1/0X84FX YEV27P1/0X84FX, Copper Compression Pin Adapter, 3/0 AWG Cu

YEV27P1/0X84FX, Copper Compression Pin Adapter, 3/0 AWG Cu

OR

Brand: Burndy

Catalog ID: YEV27P1/0X84FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes- #3/0 AWG Classes B,C,G,H,I,K,M, DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

Product details

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YEV27P1/0X84FX

Color Code

Orange

Connector Type

INLINE PIN

Construction Material - Main

Copper

Die Index

14

Finish Type

Tin-Plated

Material

COPPER

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644601

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

3/0 AWG

Conductor - Copper Flex G Size

3/0 AWG

Conductor - Copper Flex H Size

3/0 AWG

Conductor - Copper Flex I Size

3/0 AWG

Conductor - Copper Flex K Size

3/0 AWG

Conductor - Copper Flex M Size

3/0 AWG

Conductor - Copper Str Compact Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE/FLEX

Logistics

Carton Quantity

25

Pallet Quantity

6000