MY LISTS
HUBBELL CANADA
Image of YA31LNT12FX YA31LNT12FX, Compression Terminal, 250 kcmil K, M, 262 DLO Du, 1-Hole, 1/2" Stud
Image of YA31LNT12FX YA31LNT12FX, Compression Terminal, 250 kcmil K, M, 262 DLO Du, 1-Hole, 1/2" Stud
play

YA31LNT12FX, Compression Terminal, 250 kcmil K, M, 262 DLO Du, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YA31LNT12FX

250 kcmil I, K, M, 262 DLO CU, One Hole, 1/2 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 17 or 298 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA31LNT12FX

Color Code

White

Connector Type

STANDARD BARREL

Die Index

17

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810314449

UPC 14 Digit GTIN

00781810314449

Dimensions

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.06 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.08 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

262 KCMIL

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

250 KCMIL

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

250 kcmil

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

250 KCMIL

Conductor - Copper Flex M Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

9600

Media

Videos

play
HYDENT Compression Terminal Overview Video