CMC_PPHID-264367_DESS
CMC_PPHID-264367_DESS

DESS750-8I Submersible Rubber InsulatorConnector Aluminum Mechanical

Brand:

Connector Manufacturing (CMC)

Catalog ID:

DESS750-8I

Rubber Insulated Secondary Connectors, Dual rated connectors for Aluminum or Copper conductors.

Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.;Fully tested to ANSI 119.4 for Class ‘A’ connectors.;Supplied with aluminum set-screws.;Includes silicone CO-OX oxide inhibitor.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque achieved.

Product details

General

Material
Aluminum Alloy, 6061-T6
UPC
621945483354

Dimensions

Dimensions
12.31 in x 8.15 in x 3.065 in
Height
3.065 in
Length
12.31 in
Width
8.15 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Number of Conductors
8

Certifications And Compliance

Certification - CSA Approved
No
Certification - UL Recognized
No
RUS Listed Reference
Yes

Resources and downloads