MY LISTS
HUBBELL CANADA
Image of DC6241 Deluxe Cord Grip, 45 Degree Male, .625-.750", 1" With Mesh
Image of DC6241 Deluxe Cord Grip, 45 Degree Male, .625-.750", 1" With Mesh

Deluxe Cord Grip, 45 Degree Male, .625-.750", 1" With Mesh

Brand: Bryant

Catalog ID: DC6241

Deluxe Cord Grip, 45 Degree Male, .625-.750", 1" With Mesh

  • .625-.750"
  • 1" With Mesh

Product details

General

Application

45 Degree Male

Catalog Number

DC6241

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 NPT

Type

45 Degree Male Thread

UPC

781786252202

Conductor Related

Cable Diameter Range

0.625 in-0.750 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

5