MY LISTS
HUBBELL CANADA
Image of DC8741 Deluxe Cord Grip, 45 Degree Male, .875-1.000", 1" With Mesh
Image of DC8741 Deluxe Cord Grip, 45 Degree Male, .875-1.000", 1" With Mesh

Deluxe Cord Grip, 45 Degree Male, .875-1.000", 1" With Mesh

Brand: Bryant

Catalog ID: DC8741

Deluxe Cord Grip, 45 Degree Male, .875-1.000", 1" With Mesh

  • .875-1.000"
  • 1" With Mesh

Product details

General

Application

45 Degree Male

Catalog Number

DC8741

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 NPT

Type

45 Degree Male Thread

UPC

781786243682

Conductor Related

Cable Diameter Range

0.875 in-1.000 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

5