MY LISTS
HUBBELL CANADA
Image of HBL2511ST EdgeConnect™ Twist-Lock® Plug with Spring Termination, 20A, 3PH 120/208V, L21, 20P, Black and White Nylon
Image of HBL2511ST EdgeConnect™ Twist-Lock® Plug with Spring Termination, 20A, 3PH 120/208V, L21, 20P, Black and White Nylon
play
play

EdgeConnect™ Twist-Lock® Plug with Spring Termination, 20A, 3PH 120/208V, L21, 20P, Black and White Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2511ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Insulgrip® Plug, 20A 3-Phase WYE 120/208VAC, 4-Pole 5-Wire Grounding, L21-20P, Spring Terminal, Black and White Nylon.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Superior cord grip design protects terminations from excess strain

Technologie EdgeConnect™, borne sans vis

Product details

General

Catalog Number

HBL2511ST

Item Type

Plug

Number Of Poles

4

Series

EdgeConnect™

UPC

783585681610

Electrical Ratings

Current Rating

20 A

Voltage Rating

3-Phase WYE 120/208 VAC

Conductor Related

Number Of Wires

5

Logistics

Carton Quantity

30

Media

Videos

play
Twist-Lock® Edge Plugs and Inlets
play
Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds