Brand: Burndy
Catalog ID: MR410M
Application
Crimping
Application - For Use On
Uninsulated Terminals and Splices
Catalog Number
MR410M
Die Type
Permanent Die Grooves
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810772065
UPC 14 Digit GTIN
00781810772065
Dimensions
11.75 in x 8.91 in x 1.00 in
Height
1 in
Length
11.75 in
Width
8.91 in
Crimping Ranges
#12 - #6 AWG
Standards - RoHS Compliance Status
EX
Package Contents
Tool only