MY LISTS
HUBBELL CANADA
Image of S1R4FFCVRALU Furniture Feed 4" Series, Furniture Feed Cover, Brushed Aluminum Cover
Image of S1R4FFCVRALU Furniture Feed 4" Series, Furniture Feed Cover, Brushed Aluminum Cover

Furniture Feed 4" Series, Furniture Feed Cover, Brushed Aluminum Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4FFCVRALU

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Furniture Feed Round Cover Assembly, Brushed Aluminum Finish

  • Requires CFBS1R4FFCUP
  • Surface Style Cover
  • (1) 2" Threaded Hub and (1) ¾" Threaded Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

S1R4FFCVRALU

Color

Cover Shape

Round

Cover Type

Furniture Feed

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Aluminum Cover

Item Type

4" Fire-Rated Poke-Through Component

Material

Cast Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Mounts to Adusting Cup

Mounting Type

(2) Screw Mount

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

Cover Flanges

Type

4" Round Recessed Floor Box Furniture Feed Cover

UPC

783585546278

Dimensions

Width

5.5 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

12