MY LISTS
HUBBELL CANADA
Image of HGBL01SA Grounding and Bonding, Lug, #1 AWG, Single Hole, 3/8" ID, 25 Pack
Image of HGBL01SA Grounding and Bonding, Lug, #1 AWG, Single Hole, 3/8" ID, 25 Pack

Grounding and Bonding, Lug, #1 AWG, Single Hole, 3/8" ID, 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL01SA

Grounding and Bonding, Lug, #1 AWG,Single Hole, 3/8" ID, 25 Pack

  • #1 AWG
  • Single Hole
  • 3/8" ID
  • 25 Pack

Product details

General

Catalog Number

HGBL01SA

Style

Single

UPC

662620310466

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

25