MY LISTS
HUBBELL CANADA
Image of H2S8042 H2S8042
Image of H2S8042 H2S8042
Discontinued

H2S8042

Brand: Hubbell Premise Wiring

Catalog ID: H2S8042

Cabinet, Server, 80' H, 42" Deep, M6 Rails, Standard, Black

  • Adjustable Rails Can Be Easily Moved For Custom Configurations
  • Removable Top Panels Have Hole Cutouts for Cable
  • Leveling Feet Adjust on Uneven Floor

Standard Product

Product details

General

Application

H2 Server Cabinets

Catalog Number

H2S8042

EU RoHS Indicator

Yes

Item Type

Full Size Enclosures

Material

Steel, Cold Rolled

Specifications

  • Finish - Black powder coated
  • Material - Cold Rolled Steel
  • Rack Units - Individually numbered
  • Sides/Covers - 14 gauge
  • Vertical Rail Gauge - 12 gauge

UPC

662620220666

Dimensions

Depth

42

Height

80 in

Thickness

0.1094

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863
  • Z4 Seismic

Resources and downloads