MY LISTS
HUBBELL CANADA
Image of YHSQ10M25X03 YHSQ10M25X03, Heat Shrink Male Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of YHSQ10M25X03 YHSQ10M25X03, Heat Shrink Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

YHSQ10M25X03, Heat Shrink Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: YHSQ10M25X03

Heat Shrink Male Quick Disconnect For 12 - 10 AWG (.25 x .03).

YHSQ10M25X03.

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ10M25X03

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810477137

UPC 14 Digit GTIN

00781810477137

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.19 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

5/16

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Packaging Type

Bag

Pallet Quantity

99999