MY LISTS
HUBBELL CANADA
Image of MBD2K Masonry Box, 3-1/2 In. Deep, 42 Cu. In., 2-Gang Masonry Box, 3-13/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack)., MBD2K
Image of MBD2K Masonry Box, 3-1/2 In. Deep, 42 Cu. In., 2-Gang Masonry Box, 3-13/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack)., MBD2K
play
3D View
Image of MBD2K Masonry Box, 3-1/2 In. Deep, 42 Cu. In., 2-Gang Masonry Box, 3-13/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack)., MBD2K

Masonry Box, 3-1/2 In. Deep, 42 Cu. In., 2-Gang Masonry Box, 3-13/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack)., MBD2K

OR

Brand: TradeSelect

Catalog ID: MBD2K

Masonry Box, 3-1/2 in. Deep, 42 Cu. In., 2-Gang Masonry Box, 3-13/16 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (10-Pack)

Partition MBD-P is designed for use with MBD-2, MBD-3 and MBD-4 boxes, Once these partitions are installed, the masonry box meets Canadian Electrical Code requirements specified in clause 12-3034, allowing the installation of devices connected to different power sources within the same box

Product details

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBD2K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

19 x ½-3/4 in Comb ination, 1 x 1/2-3/4-1 in Comb ination

Knockouts - Bottom

4 x ½-3/4in Combination

Knockouts - End

7 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002681

Wiring System

Conduit

Dimensions

Actual Depth

3.516 in

Raised Ground

Yes

Weight

1.12 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10

Pallet Quantity

750

Resources and downloads

Media

3D AR Model