MY LISTS
HUBBELL CANADA
QN18F
QN18F

QN10F25X03B, Nylon Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QN10F25X03B

Nylon Female Quick Disconnect For 12 - 10 AWG (.25 x .03).

QN10F25X03B.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

Product details

General

Catalog Number

QN10F25X03B

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

UPC

781810292921

UPC 14 Digit GTIN

00781810292921

Dimensions

Dimension - B Length fraction

3/13 in

Dimension - B Length inch

0.23 in

Dimension - F Width Center to Center inch

0.13 in

Dimension - Length Overall inch

0.97 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Pallet Quantity

99999