MY LISTS
HUBBELL CANADA
Image of HBL8SA40 Replaced by HBL8P50ALU, Surge Arrestors, 40KA, 277/480V AC Three Phase Y, Type 1
Image of HBL8SA40 Replaced by HBL8P50ALU, Surge Arrestors, 40KA, 277/480V AC Three Phase Y, Type 1
Discontinued

Replaced by HBL8P50ALU, Surge Arrestors, 40KA, 277/480V AC Three Phase Y, Type 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8SA40

Surge Arrestors, 40KA, 277/480V AC ThreePhase Y, Type 1

Surge Arrestors are a low cost solution that may be installed on the line side or load side of the service entrance. These are also excellent for OEM applications where size is an important variable. Hubbell’s 50kA single phase wired-in high-quality surge protective device features a compact design, NEMA 4X rating and are UL1449 4th edition listed.

  • Surge arrestors are a low cost solution that may be installed on the line side or load side of the service entrance
  • Excellent for OEM applications where size is an important variable
  • Single phase wired-in surge protective devices feature a compact design

Product details

General

Catalog Number

HBL8SA40

EU RoHS Indicator

Contact Manufacturer

Series

Wired-In Surge Devices

Type

40kA

UPC

783585833132

Electrical Ratings

Voltage Rating

Wye 277/480 VAC

Voltage Rating Description

277/480 VAC Wye