HUBBELL CANADA
Image of UGFI20AD UGFI Series 20A, 125VAC Portable GFCI Receptacle
* Representative image
Image of UGFI20AD UGFI Series 20A, 125VAC Portable GFCI Receptacle

UGFI Series 20A, 125VAC Portable GFCI Receptacle

Brand: Killark

Catalog ID: UGFI20AD

20A, 125VAC Portable GFCI Receptacle

The GFCI protected ACCEPTOR® is the solution to OSHA’s requirements for GFCI protection when using portable equipment in hazardous and wet locations. For use with 125V, or 125/250V 15 or 20 amp receptacles without GFCI protection, the Adapter Unit provide

Product details

General

Catalog Number

UGFI20AD

EU RoHS Indicator

Contact Manufacturer

Series

UGFI

UPC

783936660998

Dimensions

Weight

14 lb

Electrical Ratings

Amperage Rating

20

Voltage Rating

125 VAC

Certifications And Compliance

CSA File Number

LR14667

Hazardous Rating(s)

  • Class 1, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

UL File Number

E91049

Logistics

Carton Quantity

1