Brand: Burndy
Catalog ID: BDBSCS1C2FS
Catalog Number
BDBSCS1C2FS
Insulation
Material
Aluminum
Temperature Rating
194
Trade Name
VERSIPOLE™
UPC
781810676820
UPC 14 Digit GTIN
00781810676820
Dimension - Height mm
0 mm
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor Type
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Carton Quantity
4
Pallet Quantity
832