MY LISTS
HUBBELL CANADA
Image of EMH050B3 EMH050B3 - 50W Metal Halide 1" Bracket Mount
Discontinued

EMH050B3 - 50W Metal Halide 1" Bracket Mount

Brand: Killark

Catalog ID: EMH050B3

50W Metal Halide 1" Bracket Mount

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.