HUBBELL CANADA
Image of RSCG060612G N3R Gutter 6X6X12 Carbon Steel - Galvanized
* Representative image
Image of RSCG060612G N3R Gutter 6X6X12 Carbon Steel - Galvanized

N3R Gutter 6X6X12 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG060612G

N3R Gutter 6X6X12 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

Product details

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG060612G

Construction

Spot and Tack Welded

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

Yes

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725846184

Dimensions

Actual Depth

12.13 in

Actual Height

6.06 in

Actual Width

6.06 in

Cubic Capacity

432 cu.in

Depth

12 in

Height

6 in

Weight

8 lb

Width

6 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1