MY LISTS
HUBBELL CANADA
Image of HBL2730SR Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4- Wire Grounding, L16-30R, Screw Terminal

Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4- Wire Grounding, L16-30R, Screw Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2730SR

Locking Devices, Twist-Lock®, Safety-Shroud®, Surface Mount Receptacle, One Gang, 30A 3-Phase Delta 480V AC, 3-Pole 4- Wire Grounding, NEMA L16-30R, Screw Terminal, Gray

  • Accepts Hubbell shrouded and standard NEMA locking plugs
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments

Surface Mount