MY LISTS
HUBBELL CANADA
Image of B100804SC N12 JIC Screw-Cover 10X8X4 Carbon Steel - Gray

N12 JIC Screw-Cover 10X8X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: B100804SC

N12 JIC Screw-Cover 10X8X4 Carbon Steel - Gray

Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.

  • Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts of holes. Lids are sealed with closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Weldnuts are provided to secure optional back panel. Captivated cover screws are provided which thread into sealed wells to prevent leakage through cover. Grounding provisions provided.