MY LISTS
HUBBELL CANADA
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs

Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CSP6DJ

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs

  • Steel Construction
  • White Powder Coat Paint
  • 2 Jack Openings and 4 Jack KOs
  • Includes Necessary Mounting Hardware

Les sous-plaques à système ouvert peuvent être utilisées avec des vérins à enclenchement qui nécessitent des ouvertures de vérin de 0,760" de haut x 0,600" de large.

Product details

General

Accessory Type

Sub Plate

Application

Application - For Use On

Concrete

Catalog Number

S1R8CSP6DJ

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Number Of Outlets

2 Jack openings and 4 Jack KOs

Size

Standard Sized Product

Style

Sub-Plates

Type

UPC

783585695556

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50