WBP_HBL13R12D_PRODIMAGE
WBP_HBL13R12D_PRODIMAGE
WBP_HBL13R12D_front_PRODIMAGE

Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Gray, NEMA 3R Enclosure with Flip Lids

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL13R12

Circuit-Lock® NEMA 3/3R Enclosure Switch Disconnect, 2-Pole, 30A 600V AC, Aluminum.

Produit standard

Product details

General

Application
Color
Enclosure Type
NEMA 3/3R
Environmental Conditions
EU RoHS Indicator
No
Horsepower - Maximum
15
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series
Non-Fused
Style
Standard Duty
Type
UPC
783585680934

Dimensions

Dimensions
3.24 in x 2.92 in x 3.94 in
Display Size
Standard Sized Product
Height
3.94 in
Length
3.24 in
Weight
1.5 lb
Width
2.92 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Single Phase
Wattage
18000 W

Certifications And Compliance

Industry Standard(s)
  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity
4