257M
257M
play
RACO: H&M Series Installation
257M_2
257M_1

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep w/ 16 Knockouts, 8 in. #12 Stranded Copper Pigtail, UBS, M Bracket

Brand:

Raco

Catalog ID:

257M

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Stranded Copper Pigtail, UBS, M Bracket

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features
  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • UBS Support - Welded to box, preset bend points to work with wall thickness 2-1/2 in. to 6 in
  • Welded steel construction
  • 4-11/16 in. square x 2-1/8 in. deep
  • Supplied with one (1) 1/2 in. and fifteen (15) 1/2 and 3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 8 in. #12 stranded pigtail

Product details

General

Bracket Setback
0.375
Bracket Type
M, for Metal or Wood Studs
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Type
Box
UPC
050169500071
Wiring System
Conduit

Dimensions

Actual Depth
2.75 in
Cubic Capacity
42 cu.in
Depth
2.125 in
Height
4.688 in
Raised Ground
Yes
Weight
1.23 lb
Width
6.545 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
20
Packaging Type
No Packaging
Pallet Quantity
1080