MY LISTS
HUBBELL CANADA
Image of KS26NK KS26NK, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str, Nickel Plated
Image of KS26NK KS26NK, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str, Nickel Plated

KS26NK, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str, Nickel Plated

Brand: Burndy

Catalog ID: KS26NK

Copper Split Bolt, Cu: 2 AWG-2/0 AWG (Str) (Run & Tap); Nickel Plated.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

Product details

General

Catalog Number

KS26NK

Connector Type

Split Bolt

Installation Torque Recommended in-lb

385 in

Material

Copper

Plated

Y

Plating Type

Nickel

Trade Name

SERVIT®

UPC

781810354797

UPC 14 Digit GTIN

00781810354797

Dimensions

Dimension - B Length inch

.90 in

Dimension - Cross Flats inch

1.05 in

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - Width fraction

41/50 in

Dimension - Width inch

0.82 in

Dimension - Width mm

21 mm

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

11600