MY LISTS
HUBBELL CANADA
Image of YHSFQ18F25X03 YHSFQ18F25X03, Fully Insulated Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of YHSFQ18F25X03 YHSFQ18F25X03, Fully Insulated Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

YHSFQ18F25X03, Fully Insulated Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: YHSFQ18F25X03

Fully Insulated Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.25 x .03).

YHSFQ18F25X03.

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YHSFQ18F25X03

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810477144

UPC 14 Digit GTIN

00781810477144

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.28 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

5/16

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Packaging Type

Bag