MY LISTS
HUBBELL CANADA
Image of KS17NK KS17NK, Split Bolt Connector, Run: #8 Str-#6 Sol, Tap: #14-#6 Str, Nickel Plated

KS17NK, Split Bolt Connector, Run: #8 Str-#6 Sol, Tap: #14-#6 Str, Nickel Plated

Brand: Burndy

Catalog ID: KS17NK

Cu Alloy SERVIT Split Bolt, #8 Str. - #6 Sol.(Run), #14 - #6 Str.(Tap), Nickel Plated.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Catalog Number

KS17NK

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Nickel

Trade Name

SERVIT®

UPC

781810089323

UPC 14 Digit GTIN

00781810089323

Dimensions

Dimension - Length Overall inch

1.14

Width

0.45 in

Conductor Related

Conductor - Copper Solid Run

6 AWG

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Str Run Range

8 STR - 6 STR

Conductor - Copper Str Tap Range

8 STR - 6 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Pallet Quantity

9900