Brand: Burndy
Catalog ID: YAZ442NT38FX
Application
Wire Termination
Catalog Number
YAZ442NT38FX
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
L115
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
YAZ-2-NTFX, Long Barrel Narrow Tongue
UPC
781810166178
UPC 14 Digit GTIN
00781810166178
Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Diameter Min Size inch
2.03 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
155 mm
Dimension - Length Overall inch
6.09 in
Dimension - Length Side B inch
6.08 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.50 in
Dimension - Pad Width inch
1.62 in
Dimension - Strip Length inch
3-1/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8 in
Dimension - Z (inch)
0.53 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper DLO Size Range
777 kcmil
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex G Size Range
750 kcmil
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex H Size Range
750 kcmil
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex I Size Range
750 kcmil
Conductor - Copper Flex K Size
750
Conductor - Copper Flex M Size
750
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
25
Pallet Quantity
1800