SKU-PAT46LWLI
SKU-PAT46LWLI

PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT46LWLI

PAT46 15T Latch Head Battery Crimper, 3Ah Li-ion, AC, Hard Case.

La sertisseuse PATRIOT® PAT46 de 15 tonnes, avec tĂªte Ă  loquet et course de coulisseau de 2", s'adapte Ă  sa vaste gamme de sertissage, de #8 AWG Ă  1500 kcmil. Ces sertisseuses ont une rotation de la tĂªte de 355° et utilisent les matrices BURNDY® P et U (avec l'adaptateur PUADP1), ce qui assure une grande polyvalence Ă  l'utilisateur. Connexions conformes lorsqu'elles sont utilisĂ©es avec le système d'ingĂ©nierie BURNDY®.

Product details

General

Application
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
EU RoHS Indicator
Under Review
Power Source
120V-AC Charger
Recharge Time
0.5 h
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
UPC
781810654675
UPC 12 Digit
7818106546755

Dimensions

Dimensions
18.59 in x 3.26 in x 13.93 in
Height
13.93 in
Jaw Width
2.00 in
Length
18.59 in
Weight
15.5 lb
Width
3.26 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications And Compliance

Standards - RoHS Compliance Status
UI

Logistics

Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Hard Case

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings