Discontinued
BBB14416GTN, Copper Busbar, Tin Plated
Request a Quote
Brand:
Burndy
Catalog ID:
BBB14416GTN
Bare copper busbar.
Product details
Resources and downloads
Product details
General
Material
Copper
UPC
781810562352
UPC 12 Digit
7818105623522
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Resources and downloads
Specifications
BBB14416GTN Specification Sheet
Catalogs
Full Line BURNDY Catalog