MI LISTA
HUBBELL CANADA
Image of HBL3P160B Replaced by HBL3P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding
Image of HBL3P160B Replaced by HBL3P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding
Image of HBL3P160B Replaced by HBL3P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding
Descontinuado

Replaced by HBL3P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding

O

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL3P160B

Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

Detalles del producto

General

Catalog Number

HBL3P160B

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

160kA

UPC

783585549996

Clasificaciones Eléctricas

Voltage Rating

  • Single Phase 120 VAC
  • Single Phase 240 VAC

Voltage Rating Description

120/240 VAC Single Phase