MY LISTS
HUBBELL CANADA
Image of HBL6P120C Replaced by HBL6P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding
Image of HBL6P120C Replaced by HBL6P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding
Image of HBL6P120C Replaced by HBL6P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding
Discontinued

Replaced by HBL6P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6P120C

Surge Protective Devices, Panel, 120KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding

  • Economical, compact, modular design
  • Protect branch panels, safety switches and load centers
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator
  • UL1449 4th edition

Product details

General

Catalog Number

HBL6P120C

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

120kA

UPC

783585570174

Electrical Ratings

Voltage Rating

  • Delta Split Phase 240 VAC
  • Delta Split Phase 120 VAC

Voltage Rating Description

240/120 VAC Delta Split Phase