HUBBELL CANADA
Image of TTBDS2BK Delivery Systems, Table Top Boxes, Dual Service, 2) Outlet, Black
Image of TTBDS2BK Delivery Systems, Table Top Boxes, Dual Service, 2) Outlet, Black
Image of TTBDS2BK Delivery Systems, Table Top Boxes, Dual Service, 2) Outlet, Black

Delivery Systems, Table Top Boxes, Dual Service, 2) Outlet, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBDS2BK

Table Top Box Dual Service, Two Outlet

  • Dual Service
  • 2) Outlet
  • Black

With 9' Power Cord

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBDS2BK

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

2) 15A 125V Outlet, 2) Keystone Openings

Series

Connectivity Boxes

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129112

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5