MY LISTS
HUBBELL CANADA
Image of 1110CN Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110CN
Image of 1110CN Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110CN
play
3D View
Image of 1110CN Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110CN

Utility Box, 1-7/8 In. Deep, 16.5 Cu. In., With Raised Ground Screw, 1/2 In. Ko (50-Pack), 1110CN

OR

Brand: TradeSelect

Catalog ID: 1110CN

Utility Box, 1-7/8 in. Deep, 16.5 Cu. In., with Raised Ground Screw, 1/2 in. KO (50-Pack)

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Type

No Bracket

Catalog Number

1110CN

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

10 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Knockouts - Side

6 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463042489

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Raised Ground

Yes

Weight

0.46 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

3250

Resources and downloads

Media

3D AR Model