BUR_81KLRGGUIDEKIT_Image
BUR_81KLRGGUIDEKIT_Image
play
PATRIOT® 4-POINT® PAT81K2
81K2 Guide Sets_LRG_SML
+1
PAT81K2_guides_2

4-POINT® Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum

OR

Brand:

Burndy

Catalog ID:

81KLRGGUIDEKIT

Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum; Use with 81K2 Series Crimpers

  • Accommodates Connector Sizes: Copper: #3 AWG - #250 kcmil
  • Aluminum #5 AWG - #3/0 AWG

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Die Type
Dieless
Tool Type
Accessory
Trade Name
4-POINT®
Type
Accessory
UPC
621945646544
UPC 12 Digit
621945646544

Conductor Related

Crimping Ranges
Copper: #3 AWG - #250 kcmil; Aluminum #5 AWG - #3/0 AWG

Logistics

Carton Quantity
1
Package Contents
Large Guide Kit only
Pallet Quantity
464

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
PATRIOT® 4-POINT® PAT81K2