MY LISTS
HUBBELL CANADA
Image of MBD3HV Masonry Box 6.75X4X3.375 In. 3G 347V, MBD3HV
Image of MBD3HV Masonry Box 6.75X4X3.375 In. 3G 347V, MBD3HV
play
3D View

Masonry Box 6.75X4X3.375 In. 3G 347V, MBD3HV

Brand: TradeSelect

Catalog ID: MBD3HV

MASONRY BOX 6.75X4X3.375IN 3G 347V

All 347 Volt boxes have tapped holes with vertical spacing of 3.531" to accommodate 347 Volt switches, 1204 series boxes feature 2.25" spacing between gangs. Use tradeSELECT wall plates with HV suffixes, HV version of MBD and MBS series boxes feature 1.812" spacing between gangs. Use tradeSELECT wall plates with HVR suffixes

Product details

General

Application

347 Volt boxes are used for the installation of 347 Volt switches for commercial and industrial lighting

Catalog Number

MBD3HV

Knockouts

1/2"(12)

Type

Device Box

UPC

626463002643

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads

Media

3D AR Model