MY LISTS
HUBBELL CANADA
Image of 2018SB Utility Box, 1-1/2 In. Deep, 11.5 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In. Ko (50-Pack), 2018SB
Image of 2018SB Utility Box, 1-1/2 In. Deep, 11.5 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In. Ko (50-Pack), 2018SB
play
3D View
Image of 2018SB Utility Box, 1-1/2 In. Deep, 11.5 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In. Ko (50-Pack), 2018SB
Clearance

Utility Box, 1-1/2 In. Deep, 11.5 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In. Ko (50-Pack), 2018SB

Brand: TradeSelect

Catalog ID: 2018SB

Utility Box, 1-1/2 in. Deep, 11.5 Cu. In., with Side Bracket, Raised Ground Screw, 1/2 in. KO (50-Pack)

Raised ground screw provides easier access and prevents the ground screw from protruding beyond the bottom of the box when tightened, Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Setback

0.4375

Bracket Type

SB, Side Bracket

Catalog Number

2018SB

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

7 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Knockouts - Side

3 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463001493

Wiring System

Conduit

Dimensions

Actual Depth

1.477 in

Raised Ground

Yes

Weight

0.41 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

2750

Resources and downloads

Media

3D AR Model