MY LISTS
HUBBELL CANADA
Image of PTBA3150015LS Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 15kVA, Snap In Breakers

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 15kVA, Snap In Breakers

Brand: Acme Electric

Catalog ID: PTBA3150015LS

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 15kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PTBA3150015LS

Construction

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED43B040L (40A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

Q350 (50A)

Secondary Voltage

208Y/120 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503088302

Winding Material

AL

Dimensions

Dimensions

12.38 in x 22.13 in x 35.13 in

Height

35.13 in

Length

12.38 in

Weight

385 lb

Width

22.13 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Breaker

ED43B040L (40A)

Primary Voltage

480D V

Primary Voltage

480

Secondary Breaker

Q350 (50A)

Secondary Voltage

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1