MY LISTS
HUBBELL CANADA
Image of HBL5362RFC2GY Straight Blade Devices, Wireless Switched, Logic Load Control Receptacles, Fully controlled, Industrial Grade, 20A 125V, 5-20R

Straight Blade Devices, Wireless Switched, Logic Load Control Receptacles, Fully controlled, Industrial Grade, 20A 125V, 5-20R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5362RFC2GY

Straight Blade Devices,Wireless Switched ,Logic Load Control Receptacles,Fully controlled, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray

Switched Receptacles for Automatic Receptacle Control - to Hubbell Wiring Device-Kellems’ comprehensive offering for automatic receptacle control requirements. Featuring Hubbell’s exclusive and patented tamper-resistant mechanism as standard, the unit is capable of controlling other receptacles downstream in the branch circuit. Hubbell offers this innovative device in wired and wireless options, which are both fully compatible with existing systems. This allows for easy additions and changes to meet current energy codes and standards in current facilities.

  • Designed for Automatic Receptacle (plug load) Control
  • Half controlled face and downstream control
  • Clear Connect/Vive Enabled wireless control
  • Tamper Resistant… NOT Plug Resistant®

General

Application

Logic Load Control Receptacles

Catalog Number

HBL5362RFC2GY

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Operating Temperature

0° to 40°C (32° to 104°F) Relative Humidity(non-condensing) 0% to 95% (w/o impact)

Style

Wireless

Type

Fully Controlled

UPC

783585402079

Dimensions

Weight

0.4 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus 498B SA UL File No. E481574
  • Fed. Spec. WC596G
  • Complies with:NEC Section 406.3 (E), ASHRAE 90.1 Section 8.4.2,California Title 24
  • Artcile 130.5(d)
  • NEMA WD-6 Compliant

Nema Rating

5-20R

Operational

Operating Temperature

0° to 40°C (32° to 104°F) Relative Humidity(non-condensing) 0% to 95% (w/o impact)

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10