HUBBELL CANADA
Image of YSV6CFXB YSV6CFXB, Compression Splice, #6 Str (61/24), #6 AWG
Image of YSV6CFXB YSV6CFXB, Compression Splice, #6 Str (61/24), #6 AWG
Discontinued

YSV6CFXB, Compression Splice, #6 Str (61/24), #6 AWG

Brand: Burndy

Catalog ID: YSV6CFXB

Telecom Belled Copper Hylink, #6 Str.(61/24) #6 AWG, 30 Navy, 2.62 IN L, Cable Strip Length: 1-5/16 IN.

Features: Long Barrel Length: High Voltage Terminations, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Greater Mechanical And Electrical Properties, Belled Cable Entry: A Funnel Type Entry Provide Easy Insertion Of Extra Flexible Cables Plus Offers Mechanical Strain Relief For Individual Strands, Color Code: Blue, Oil Stop: No, Tapered End: No, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Die Index: 7 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: Y1MR, Y2MR Tool, (2), Y1MRTC Tool, Y35, Y39, Y750 Tool, U5CRT Die, (2), Y46 Tool, U5CRT Die With PUADP-1 Adapter, (2), Conductor Type: Flexible Copper, Wire Strip Length: 1-5/16 IN

Product details

General

Application

For Higher voltage applications

Catalog Number

YSV6CFXB

Color Code

Blue

Connector Type

Splice

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810041505

UPC 14 Digit GTIN

00781810041505

Dimensions

Dimension - B Length fraction

1-3/16 in

Dimension - B Length inch

1.22 in

Dimension - D inch

0.37 in

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Strip Length inch

1-5/16 in

Conductor Related

Conductor - Copper DLO Size

6 (61/#24) DLO

Conductor - Copper Flex G Size

6 AWG

Conductor - Copper Flex H Size

6 AWG

Conductor - Copper Flex I Size

6 AWG

Conductor - Copper Flex K Size

6 AWG

Conductor - Copper Flex M Size

6 AWG

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Compact Size

6

Conductor - Copper Str Compact Size Range

6

Conductor - Copper Str Navy Size

30 (19)

Conductor - Copper Str Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes