HUBBELL CANADA
Image of B19132412M Box, FRP, Flared Wall, Mousehole
*Image représentative
Image of B19132412M Box, FRP, Flared Wall, Mousehole

Box, FRP, Flared Wall, Mousehole

Marque: QUAZITE

No de catalogue: B19132412M

Quazite FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Général

Catalog Number

B19132412M

Type

Below Ground Boxes

Type de produit

Flared Wall

UPC

662037196103