
Marque: TradeSelect
No de catalogue: 20C4
Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers
Application
Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.
Catalog Number
20C4
Couleur
Gris
Extrudé ou soudé
Drawn
Matériau
Steel
Nombre d'unités multiplex
1-Gang
Type
Cover
Type de support
No Bracket
UPC
626463001240
Ãlévation du sol
No
Poids
0.12 lb
Profondeur actuelle
0.2 in
Enregistré pour certification
CSA
Norme(s) de l'industrie
CSA Certified
Nombre d'unités multiplex
1-Gang
Type de support
No Bracket
Nombre d'unités sur la palette
9450
Quantité dans l'emballage
10