
Marque: Bryant
No de catalogue: MST250FE
Standard Product
Application
General Cable Pulling
Capacité de charge
9600
Catalog Number
MST250FE
Construction
Woven
Force de rupture approximative
48,000 lbs
Indicateur EU RoHs
Yes
Matériau
Steel, Galvanized
Matériel - quincaillerie de montage
Non-Mounted
Série
Overhead Multiple Strength
Type
Closed Mesh, Triple, Double, Single Weave
Type
Flexible Eye
UPC
781786282162
Fiche technique du câble
UL Listed Circuit Wire
Plage de diamètres de câbles
2.50 in-2.99 in
Taille du câble
2.50-2.99" (6.35-7.59)
Indicateur EU RoHs
Yes
Capacité de charge
9600
Force de rupture approximative
48,000 lbs