
Marque: Hubbell Premise Wiring
No de catalogue: VME614GK
Complete Vertical Cable Management Solution. VME design provides a clean and effective cable routing and protection for your cabling infrastructure. Single and Dual Sided Solution. Looks Great and Easy to Install.
Cable guides spaced every two rack units to align with two rack unit panels/horizontal manager which enables easier and faster cable routing
Application
Premise Cabling
Catalog Number
VME614GK
Compatibilité
Couleur
Black
Matériau
0.06" Aluminum
Nom du fini
Black Powder Coated
Série
VME
Spécifications
Type
Vertical Cable Manager
Type de fini
Black Powder Coat
Type de montage
UPC
662620342382
Capacité en pieds cubes
3276 cu.in
Hauteur
78 in
Largeur
6 in
Profondeur
7 in
Norme(s) de l'industrie
EIA-310
Compatibilité
Quantité dans l'emballage
1