
Marque: WILEY
No de catalogue: WEEB-ADC
Application
WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.
Catalog Number
WEEB-ADC
Matériau
304 Stainless Steel
Type d'article
3C
UPC
781810569801
UPC 14 Digit GTIN
00781810569801
Dimension - Taille des filets
-
Hauteur de l'emballage
Largeur
0.73 in
Largeur de l'emballage
Longueur
0.94 in
Longueur de l'emballage
Poids de l'emballage
Certification - cULus
N
Certification - ETL
Y
Certification - Homologué CSA
N
Certification - Reconnaissance UL
Y
Enregistré pour certification
UL2703 Recognized
Enregistré UL
Yes
Norme(s) de l'industrie
UL2703 Recognized
Normes - Conformité RoHS
CM
Nombre d'unités sur la palette
99999
Quantité dans l'emballage
6000