
Marque: Hubbell Premise Wiring
No de catalogue: HLO2490G
Catalog Number
HLO2490G
Couleur
Gris
Indicateur EU RoHs
Contact Manufacturer
Performance
- Weight Capacity - 45 lbs/ft
Spécifications
Type
Outside Radius
Type d'article
UPC
662620820231
Distance de connexion primaire
Stringer Dimensions: .375" W x 1.5" H in
Largeur
24 in
Classe NEMA nominale
Heavy Duty
Indicateur EU RoHs
Contact Manufacturer
Performance
- Weight Capacity - 45 lbs/ft